TPS51225EVM-133

TPS51225 Evaluation Module

TPS51225EVM-133

Order now

Overview

The Texas Instruments TPS51225EVM-133 evaluation module (EVM) helps designers evaluate the performance of the TPS51225 Dual Synchronous Step-Down Controller. The EVM provides 5V and 3.3V outputs and LDOs for a notebook system power supply application. The EVM also provides a 260kHz VCLK output, which can be used to drive an external charge pump.

Features
  • Input voltage: 8V-20V
  • Vout1: 5V/0A-10A, Vout2: 3.3V/0A-10A
  • D-CAP™ mode with fast transient response
  • Auto-Skip mode operation
  • OVP/UVP/OCP Protection
AC/DC & DC/DC controllers (external FET)
TPS51225 5.5-V to 24-V, dual-synchronous buck controller with 5-V and 3.3-V LDOs
Download View video with transcript Video

Order & start development

Evaluation board

TPS51225EVM-133 — TPS51225 Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
User guide TPS51225 Buck Controller Evaluation Module User's Guide (Rev. A) PDF | HTML 11 Feb 2022
Certificate TPS51225EVM-133 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos