TPS54227EVM-686

Evaluation Module for TPS54227 Synchronous Step-Down Converter

TPS54227EVM-686

Order now

Overview

The TPS54227EVM-686 is a fully assembled and tested circuit for evaluating the TPS54227 synchronous step-down converter. The TPS54227EVM-686 operates from a 4.5-V to 18-V input and provides a 1.05-V output up to 2-A load. The main control loop of TPS54227 uses D-CAP2™ mode control, which provides a very fast transient response without the need for external components in phase compensation.

Features
  • Fast load transient response
  • Low output ripple and allows ceramic output capacitor
  • Highly efficient integrated MOSFETs optimized for low duty cycle applications
  • Adjustable soft start
  • Pre-biased soft start
  • 700-kHz switching frequency operation
AC/DC & DC/DC converters (integrated FET)
TPS54227 4.5 V to 18 V input, 2 A synchronous step-down converter in HSOP and VSON package
Download View video with transcript Video

Order & start development

Evaluation board

TPS54227EVM-686 — Evaluation Module for TPS54227 Synchronous Step-Down Converter

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide TPS54227 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Oct 2021
Certificate TPS54227EVM-686 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS54227 4.5-V to 18-V Input, 2-A Synchronous Step-Down Converter datasheet (Rev. C) PDF | HTML 30 Dec 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos