TPS54320EVM-513

Evaluation Module for TPS54320 4.5V to 17V Input, 3A Synchronous Step Down SWIFT™ Converter

TPS54320EVM-513

Order now

Overview

The TPS54320EVM-513 is a fully assembled and tested circuit for evaluating the TPS54320 synchronous step-down SWIFT™ converter. The EVM converts a 8-V to 17-V input voltage to a regulated 3.3-V output voltage that delivers up to 3 A. The switching frequency is externally set at a nominal 480-kHz. The high-side and low-side MOSFETs are incorporated inside the TPS54320 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFETs allows the TPS54320 to achieve high efficiency (94.9%), while maintaining a cool junction temperature, even at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54320 provides adjustable slow start, tracking, and undervoltage lockout inputs.

Features
  • 8-V to 17-V input voltage range
  • 94.9% efficiency (VIN = 8 V, IO = 0.9 A)
  • 0.8V +/-1% voltage reference over temperature
  • 2uA shutdown quiescent current
  • 200-kHz to 1.2-MHz switching frequency
  • Approximate circuit area of 227 sq. mm
AC/DC & DC/DC converters (integrated FET)
TPS54320 4.5V to 17V Input, 3A Synchronous Step-Down SWIFT™ Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS54320EVM-513 — Evaluation Module for TPS54320 4.5V to 17V Input, 3A Synchronous Step Down SWIFT™ Converter

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 4
Type Title Date
User guide TPS54320 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 11 Oct 2021
Certificate TPS54320EVM-513 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS54320 4.5- to 17-V Input, 3-A Synchronous Step Down SWIFT™ Converter datasheet (Rev. C) 16 Apr 2018
Application note Output Ripple Voltage for Buck Switching Regulator (Rev. A) 13 Oct 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos