TPS54538EVM

TPS54538 evaluation module

TPS54538EVM

Order now

Overview

The TPS54538EVM is a fully assembled and tested circuit for evaluating the TPS54538 converter. The evaluation module is configured to operate from input voltage range of 3.8V to 28V and produce a regulated 5V output with up to 5A load current. Most settings of the device can be easily adjusted or set through jumpers, such as: operation mode, soft start time and switching frequency.

Features
  • 3.8V to 28V input voltage range
  • 0.6V to 22V output voltage range
  • Support 5A continuous output current
  • Easy to use and small solution size
AC/DC & DC/DC converters (integrated FET)
TPS54538 3.8-V to 28-V, 5-A, 200-kHz to 2.2-MHz, synchronous buck converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS54538EVM — TPS54538 evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS54538 Step-Down Converter Evaluation Module User's Guide PDF | HTML 04 Dec 2024
Certificate TPS54538EVM EU Declaration of Conformity (DoC) 15 Nov 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos