TPS546E25EVM-1PH

TPS546E25 evaluation module single phase

TPS546E25EVM-1PH

Order now

Overview

The TPS546E25 evaluation module (EVM) is a single phase buck design using the TPS546E25 device. The EVM is designed for a nominal 12V bus and to produce a regulated 1.2V output at up to 50A of load current. The TPS546E25EVM-1PH is designed to demonstrate operation of the TPS546E25 in a single phase, low-output voltage application while providing a number of test points to evaluate the performance of the devices.

Features
  • High efficiency one phase design
  • Jumpers for selecting  switching frequency, output voltage, current limit and address
  • Default switching frequency is set to 800kHz
  • Default output voltage is set to 1.2V
  • Connectors for Mini Slammer load board
AC/DC & DC/DC converters (integrated FET)
TPS546B26 4-V to 16-V input, 25-A, PMBus, synchronous step-down converter TPS546E25 4V to 18V input, 50A, stackable PMBus synchronous step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS546E25EVM-1PH — TPS546E25 evaluation module single phase

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS546E25EVM-1PH SWIFT™ Step-Down Converter Evaluation Module PDF | HTML 15 Jul 2024
Certificate TPS546E25EVM-1PH EU Declaration of Conformity (DoC) (Rev. A) 09 Jul 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos