TPS562201EVM-715

2-A, SWIFT Step-Down Voltage Converter Evaluation Module

TPS562201EVM-715

Order now

Overview

The TPS562201 is a single, adaptive on-time, D-CAP2™ mode, synchronous buck converter requiring a very low external component count. The D-CAP2 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no external compensation. The high-side and low-side switching MOSFETs are incorporated inside the TPS562201 package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFETs allows the TPS562201 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The TPS562201 dc/dc synchronous converter is designed to provide up to a 2-A output from an input voltage source of 4.5 V to 17 V. The output voltage range is from 0.8 V to 6.5 V. The TPS562201EVM-715 evaluation module (EVM) is a single, synchronous buck converter providing 1.05 V at 2 A from 4.5-V to 17-V input. This user’s guide describes the TPS562201EVM-715 performance.

Features
  • Supports  5 V, 12 V and 15 V  power bus
  • Synchronous Buck Converter with integrated FETs
  • DCAP2 Control
  • Internal Soft Start
  • 2A Output Current
AC/DC & DC/DC converters (integrated FET)
TPS562201 4.5 V to 17 V input, 2 A output, synchronous step-down converter in Eco-mode TPS562208 4.5 V to 17 V input, 2 A output, synchronous step-down converter in FCCM mode
Download View video with transcript Video

Order & start development

Evaluation board

TPS562201EVM-715 — 2-A, SWIFT Step-Down Voltage Converter Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS562201 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 02 Aug 2021
Certificate TPS562201EVM-715 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos