TPS62660EVM-419

Evaluation Module for TPS62660 1000mA, 6MHz Synchronous Step-Down Converter

TPS62660EVM-419

Order now

Overview

The TPS62660EVM-419 is a fully assembled and tested circuit for evaluating the TPS62660 step-down DC-DC converter.

Features
  • 90% Efficiency at 6MHz Operation
  • 31µA Quiescent Current
  • Wide Input Voltage Range From 2.3V to 5.5V
  • 6MHz Regulated Frequency Operation
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • Internal Soft Start
  • Integrated Active Power-Down Sequencing (Optional)
  • Current Overload and Thermal Shutdown Protection
  • Three Surface-Mount External Components Required (One MLCC Inductor, Two Ceramic Capacitors)
  • Available in a 6-Pin NanoFree (CSP) Regular and Ultra-Thin Packaging
AC/DC & DC/DC converters (integrated FET)
TPS62660 1000mA, 6MHz Synchronous Step-Down Converter in Chip Scale Packaging TPS62665 1000mA, 6-MHz Synchronous Step-Down Converter in Chip Scale Packaging
Download View video with transcript Video

Order & start development

Evaluation board

TPS62660EVM-419 — Evaluation Module for TPS62660 1000mA, 6MHz Synchronous Step-Down Converter

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS62660EVM-419 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS6261x/2x/6xEVM-419 User Guide (Rev. A) 22 Apr 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos