TPS62660

ACTIVE

1000mA, 6MHz Synchronous Step-Down Converter in Chip Scale Packaging

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62802 ACTIVE 1.75-V to 5.5-V input, 1-A ultra-low IQ step-down converter in 0.7-mm x 1.05-mm chip scale package Smaller solution size and lower quiescent current

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 2.3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 5400 Switching frequency (max) (kHz) 6600 Features Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.8 Vout (max) (V) 1.8 Iq (typ) (µA) 31 Duty cycle (max) (%) 80
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 2.3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 5400 Switching frequency (max) (kHz) 6600 Features Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.8 Vout (max) (V) 1.8 Iq (typ) (µA) 31 Duty cycle (max) (%) 80
DSBGA (YFF) 6 1.4000000000000001 mm² 1 x 1.4000000000000001
  • 91% Efficiency at 6-MHz Operation
  • 31-µA Quiescent Current
  • Wide VIN Range from 2.3 V to 5.5 V
  • 6-MHz Regulated Frequency Operation
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM or PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • Fast Turnon Time: < 60-µs Start-Up Time
  • Integrated Active Power-Down Sequencing
    (Optional)
  • Current Overload and Thermal Shutdown
    Protection
  • Three Surface-Mount External Components
    Required (One MLCC Inductor, Two Ceramic
    Capacitors)
  • Complete Sub 1-mm Component Profile Solution
  • Total Solution Size <12 mm2
  • Available in a 6-Pin NanoFree (DSBGA)
  • APPLICATIONS
    • Cell Phones and Smart Phones
    • PDAs and Pocket PCs
    • Portable Hard Disk Drives
    • DC-DC Micro Modules

NanoFree Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners

  • 91% Efficiency at 6-MHz Operation
  • 31-µA Quiescent Current
  • Wide VIN Range from 2.3 V to 5.5 V
  • 6-MHz Regulated Frequency Operation
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM or PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • Fast Turnon Time: < 60-µs Start-Up Time
  • Integrated Active Power-Down Sequencing
    (Optional)
  • Current Overload and Thermal Shutdown
    Protection
  • Three Surface-Mount External Components
    Required (One MLCC Inductor, Two Ceramic
    Capacitors)
  • Complete Sub 1-mm Component Profile Solution
  • Total Solution Size <12 mm2
  • Available in a 6-Pin NanoFree (DSBGA)
  • APPLICATIONS
    • Cell Phones and Smart Phones
    • PDAs and Pocket PCs
    • Portable Hard Disk Drives
    • DC-DC Micro Modules

NanoFree Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners

The TPS6266x device is a high-frequency synchronous step-down DC-DC converter optimized for battery-powered portable applications. Intended for low-power applications, the TPS6266x supports up to 1000-mA peak load current, and allows the use of low-cost chip inductor and capacitors.

With a wide input voltage range of 2.3 V to 5.5 V, the device supports applications powered by Li-Ion batteries with extended voltage range. Different fixed voltage output versions are available from 1.2 V to 2.3 V.

The TPS6266x operates at a regulated 6-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

The PFM mode extends the battery life by reducing the quiescent current to 31 µA (typical) during light load and standby operation. For noise-sensitive applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA.

The TPS6266x is available in an 6-pin chip scale package (DSBGA).

The TPS6266x device is a high-frequency synchronous step-down DC-DC converter optimized for battery-powered portable applications. Intended for low-power applications, the TPS6266x supports up to 1000-mA peak load current, and allows the use of low-cost chip inductor and capacitors.

With a wide input voltage range of 2.3 V to 5.5 V, the device supports applications powered by Li-Ion batteries with extended voltage range. Different fixed voltage output versions are available from 1.2 V to 2.3 V.

The TPS6266x operates at a regulated 6-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

The PFM mode extends the battery life by reducing the quiescent current to 31 µA (typical) during light load and standby operation. For noise-sensitive applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA.

The TPS6266x is available in an 6-pin chip scale package (DSBGA).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPS62660 1000-mA, 6-MHz High-Efficiency Step-Down Converter in Chip Scale Packaging datasheet (Rev. D) PDF | HTML 30 Jun 2016
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62660EVM-419 — Evaluation Module for TPS62660 1000mA, 6MHz Synchronous Step-Down Converter

The TPS62660EVM-419 is a fully assembled and tested circuit for evaluating the TPS62660 step-down DC-DC converter.
User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos