The TPS628511EVM-139 evaluation module (EVM) is used to evaluate the TPS62851x device. The TPS62851x device is a high-frequency, synchronous, step-down converter optimized for a small solution size and high efficiency. The devices focus on high-efficiency, step-down conversion over a wide output current range. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load-current range. The device is available in a 2.1-mm × 1.6-mm, incl pins in SOT583 package.
Features
- 2.7-V to 6-V input voltage range
- Output voltage accuracy +/- 1%
- 2 A of output current
- Quiescent current 15-uA typical
- Active output discharge