TPS65400EVM-678

TPS65400EVM Evaluation Module

TPS65400EVM-678

Order now

Overview

The TPS65400EVM-678 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65400. The max DC output current of this EVM is 4A,4A, 2A and 2A. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features. It also has EN1, EN2 and EN_SW jumps to enable and disable buck and power switch.

Features
  • Wide Input Voltage Range 4.5V to 18V and Integrated Dual Buck Converter, Maximum Continuous Current 4A (Buck1 )/2A (Buck2)
  • Adjustable Switching frequency 200KHz-2.2MHz and have External Clock Synchronization
  • PMBus/I2C interface for dynamic voltage scaling, phase shift, power sequence
AC/DC & DC/DC converters (integrated FET)
TPS65400 4.5 V to 18 V input, 4 A / 4 A / 2 A / 2 A synchronous quad converter with PMBus/I2C interface
Download View video with transcript Video

Order & start development

Evaluation board

TPS65400EVM-678 — TPS65400EVM Evaluation Module

Buy from a distributor
GUI for evaluation module (EVM)

SLVC603 — PI-Commander-PMU EVM GUI

Supported products & hardware
Download

SLVC603 PI-Commander-PMU EVM GUI

close
Latest version
Version: 01.00.00.00
Release date: 12 Oct 2014
lock PI-Commander-PMU EVM GUI (zip)  — 12992 K

Checksum
lock = Requires export approval (1 minute)
Products
AC/DC & DC/DC converters (integrated FET)
TPS65400 4.5 V to 18 V input, 4 A / 4 A / 2 A / 2 A synchronous quad converter with PMBus/I2C interface
Hardware development
Evaluation board
TPS65400EVM-678 TPS65400EVM Evaluation Module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slvc603 or www.ti.com/lit/xx/slvc603/slvc603.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC603. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS65400 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 12 May 2021
Certificate TPS65400EVM-678 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos