Request more information
GUI and other design resources are available. Request now
The TPS65680EVM is an evaluation tool for the TPS65680 18-Channel Pattern-Programmable Level Shifter with Overcurrent Protection for use in large format LCD display applications such as TVs and monitors. The TPS65680 supports up to twelve high-voltage clock (GCK) outputs in charge-sharing or gate-voltage shaping configuration, six high-voltage control outputs for generating start, clear/reset, and low frequency signals and panel discharge. The evaluation module with its graphical user interface (GUI) enables the programming of the device from a Windows 7 or 10 PC and provides easy access to all 18 outputs, 3 supplies and logic inputs.
USB2ANY (HPA665-001)
GUI and other design resources are available. Request now
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.