TPS73201DRBEVM-518

TPS73201DRBEVM-518 Evaluation Module

TPS73201DRBEVM-518

Order now

Overview

The TPS73201DRBEVM-518 evaluation module is a fully assembled and tested circuit for evaluating the TPS73201 low-dropout (LDO) voltage regulator in the DRB (3x3mm SON) package.

Features
  • Stable with No Output Capacitor or Any Value or Type of Capacitor
  • Input Voltage Range: 1.7V to 5.5V
  • Ultra-low Dropout Voltage: 40mV Typ at 250mA
  • Excellent Load Transient Response, with or without Optional Output Capacitor
  • New NMOS Topology Provides Low Reverse Leakage Current
  • Low Noise: 30uVRMS Typ (10kHz to 100kHz)
  • 0.5% Initial Accuracy
  • 1% Overall Accuracy (Line, Load, and Temperature)
  • Less Than 1uA Max IQ in Shutdown Mode
  • Thermal Shutdown and Specified Min/Max Current Limit Protection
  • Adjustable Outputs from 1.20V to 5.5V
Linear & low-dropout (LDO) regulators
TPS732 250mA high-accuracy, ultra-low-dropout voltage regulator with reverse current protection and enable TPS732-Q1 Automotive 250-mA, high-accuracy, low-dropout voltage regulator with reverse current protection
Download View video with transcript Video

Order & start development

Evaluation board

TPS73201DRBEVM-518 — TPS73201DRBEVM-518 Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Data sheet TPS732 Capacitor-Free, NMOS, 250mA, Low-Dropout Regulator With Reverse Current Protection datasheet (Rev. Q) PDF | HTML 10 Sep 2024
Certificate TPS73201DRBEVM-518 EU Declaration of Conformity (DoC) 02 Jan 2019
User guide TPS73x01DRBEVM-518 User's Guide 13 Aug 2009

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos