TPS7A15EVM-096

TPS7A15 evaluation module for ultra-low noise positive voltage regulator

TPS7A15EVM-096

Order now

Overview

The Texas Instruments TPS7A15 evaluation module (EVM) evaluates the operation and performance of the TPS7A15 family of linear regulators. This EVM configuration contains a single low-noise, small size, linear regulator for a wide range of applications. The regulator is capable of delivering up to 400 mA to the load with low VIN to VOUT dropout voltage. For stability, use a minimum derated capacitance of 1.5-uF (or larger) output capacitor. An added high performance load transient circuit is included to improve the measurement capability of the LDO.

Features
  • Ultra-low input voltage range:  0.6 V to 2.2 V
  • 1% accuracy over load, line and temperature
  • High PSRR: 80 dB at 1 kHz (Vout = 0.8 V, Iout = 400 mA)
  • Available in fixed-output voltages: 0.5 V to 2.05 V (in 25-mV steps)
  • Vbias range: Greater of 2.2 V or Vout + 1.4 V to 5.5 V
  • Active output discharge
Linear & low-dropout (LDO) regulators
TPS7A15 400-mA, low input and output voltage, ultra-low dropout (LDO) voltage regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A15EVM-096 — TPS7A15 evaluation module for ultra-low noise positive voltage regulator

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS7A15EVM-096 User's Guide PDF | HTML 30 Jun 2023
Certificate TPS7A15EVM-096 EU Declaration of Conformity (DoC) 06 Jun 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos