TPS7A15

ACTIVE

400-mA, low input and output voltage, ultra-low dropout (LDO) voltage regulator

Product details

Output options Fixed Output Iout (max) (A) 0.4 Vin (max) (V) 2.2 Vin (min) (V) 0.7 Vout (max) (V) 2.2 Vout (min) (V) 0.7 Fixed output options (V) 0.6, 0.8, 0.9, 1, 1.2, 1.8 Rating Catalog Noise (µVrms) 7.2 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.0057 Thermal resistance θJA (°C/W) 148.5 Load capacitance (min) (µF) 0.75 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 55 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.4 Vin (max) (V) 2.2 Vin (min) (V) 0.7 Vout (max) (V) 2.2 Vout (min) (V) 0.7 Fixed output options (V) 0.6, 0.8, 0.9, 1, 1.2, 1.8 Rating Catalog Noise (µVrms) 7.2 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.0057 Thermal resistance θJA (°C/W) 148.5 Load capacitance (min) (µF) 0.75 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 55 Operating temperature range (°C) -40 to 125
DSBGA (YCK) 6 0.71 mm² 0.71 x 1 WSON (DRV) 6 4 mm² 2 x 2
  • Ultra-low input voltage range: 0.7 V to 2.2 V
  • High efficiency:
    • Dropout at 400 mA: 80 mV (max)
    • Specified for V IN = V OUT + 100 mV
  • Excellent load transient response:
    • 20 mV for I LOAD 1 mA to 250 mA in 10 µs
  • Accuracy (load, line, temperature): +1%, –1.1%
  • High PSRR: 84 dB at 1 kHz
  • Available in fixed-output voltages:
    • 0.5 V to 2.0 V (in 25-mV steps)
  • V BIAS range:
    • 2.2 V to 5.5 V
  • Packages:
    • 6-pin, 1-mm × 0.71-mm DSBGA
    • 6-pin, 2-mm × 2-mm WSON
  • Active output discharge
  • Ultra-low input voltage range: 0.7 V to 2.2 V
  • High efficiency:
    • Dropout at 400 mA: 80 mV (max)
    • Specified for V IN = V OUT + 100 mV
  • Excellent load transient response:
    • 20 mV for I LOAD 1 mA to 250 mA in 10 µs
  • Accuracy (load, line, temperature): +1%, –1.1%
  • High PSRR: 84 dB at 1 kHz
  • Available in fixed-output voltages:
    • 0.5 V to 2.0 V (in 25-mV steps)
  • V BIAS range:
    • 2.2 V to 5.5 V
  • Packages:
    • 6-pin, 1-mm × 0.71-mm DSBGA
    • 6-pin, 2-mm × 2-mm WSON
  • Active output discharge

The TPS7A15 is a small, low-dropout regulator (LDO) with excellent transient response. This device can source 400 mA with outstanding ac performance (load and line transient responses). The input voltage range is from 0.7 V to 2.2 V, and the output range is from 0.5 V to 2.0 V with a very high accuracy of 1% over load, line, and temperature.

The primary power path is through the IN pin and can be connected to a power supply as low as 50 mV above the output voltage. All electrical characteristics (including excellent output voltage tolerance, transient response, and PSRR) are specified for input voltages 100 mV greater than the output voltage, thereby yielding high practical efficiency. This regulator supports very low input voltages by using a higher, externally supplied V BIAS rail that powers the internal circuitry of the LDO. For example, the supply voltage to the IN pin can be the output of a high-efficiency, DC/DC step-down regulator and the BIAS pin supply voltage can be a rechargeable battery.

The TPS7A15 is equipped with an active pulldown circuit to quickly discharge the output when disabled, and provides a known start-up state.

The TPS7A15 is available in a 2-mm × 2-mm, 6-pin WSON package and in an ultra-small 0.71-mm × 1.0-mm, 6-bump WCSP package.

The TPS7A15 is a small, low-dropout regulator (LDO) with excellent transient response. This device can source 400 mA with outstanding ac performance (load and line transient responses). The input voltage range is from 0.7 V to 2.2 V, and the output range is from 0.5 V to 2.0 V with a very high accuracy of 1% over load, line, and temperature.

The primary power path is through the IN pin and can be connected to a power supply as low as 50 mV above the output voltage. All electrical characteristics (including excellent output voltage tolerance, transient response, and PSRR) are specified for input voltages 100 mV greater than the output voltage, thereby yielding high practical efficiency. This regulator supports very low input voltages by using a higher, externally supplied V BIAS rail that powers the internal circuitry of the LDO. For example, the supply voltage to the IN pin can be the output of a high-efficiency, DC/DC step-down regulator and the BIAS pin supply voltage can be a rechargeable battery.

The TPS7A15 is equipped with an active pulldown circuit to quickly discharge the output when disabled, and provides a known start-up state.

The TPS7A15 is available in a 2-mm × 2-mm, 6-pin WSON package and in an ultra-small 0.71-mm × 1.0-mm, 6-bump WCSP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS7A15 400-mA, Low VIN, Low VOUT, Ultra-Low Dropout Regulator datasheet (Rev. B) PDF | HTML 29 Aug 2023
Certificate TPS7A15EVM-096 EU Declaration of Conformity (DoC) 06 Jun 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A15EVM-096 — TPS7A15 evaluation module for ultra-low noise positive voltage regulator

The Texas Instruments TPS7A15 evaluation module (EVM) evaluates the operation and performance of the TPS7A15 family of linear regulators. This EVM configuration contains a single low-noise, small size, linear regulator for a wide range of applications. The regulator is capable of delivering up to (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCK) 6 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos