TPS7A78EVM-041

TPS7A78 evaluation module for 120-mA smart AC/DC low-dropout linear voltage regulator

TPS7A78EVM-041

Order now

Overview

The TPS7A78 evaluation module (EVM) evaluates the operation and performance of the TPS7A78 AC/DC linear regulator. This EVM configuration contains a single low standby power, variable output voltage, linear regulator for a wide range of applications. The regulator is capable of delivering up to 120 mA to the load with a 90 VAC to 264-VAC input. The EVM design is an evaluation system enabling the user to evaluate a wide range of applications, and should not be used as a reference design for optimized minimum size solutions.

Features
  • Non-isolated power solution for 90 VAC to 264 VAC
  • Supports output voltages from 1.25 V to 5 V
  • Cap-drop capacitor can be 1/4th the size of traditional solutions
  • Power good signal
Linear & low-dropout (LDO) regulators
TPS7A78 120-mA, smart, capacitance-drop, low-dropout (LDO) linear voltage regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A78EVM-041 — TPS7A78 evaluation module for 120-mA smart AC/DC low-dropout linear voltage regulator

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS7A78EVM-041 Evaluation Module User's Guide PDF | HTML 16 Aug 2023
Certificate TPS7A78EVM EU RoHS Declaration of Conformity (DoC) 01 Mar 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos