TPS7A8901EVM-853

TPS7A89 Small Dual 2-A Low-Noise (3.8 μVRMS) LDO Voltage Regulator Evaluation Module

TPS7A8901EVM-853

Order now

Overview

The TPS7A8901EVM-853 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A89, dual 2-A low dropout voltage regulator. The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 2A per channel.

Features
  • Low Dropout: 180 mV at 2 A
  • 1% (max) Accuracy Over Line, Load, and Temperature
  • Dual LDO
  • Adjustable Output Voltage Range: 0.8 V to 5.2 V
  • High Power-Supply Ripple Rejection: 40 dB at 100 kHz
Linear & low-dropout (LDO) regulators
TPS7A89 2-A, low-noise, high-accuracy, dual-channel adjustable ultra-low-dropout voltage regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A8901EVM-853 — TPS7A89 Small Dual 2-A Low-Noise (3.8 μVRMS) LDO Voltage Regulator Evaluation Module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TPS7A89 Evaluation Module 29 Nov 2016
Certificate TPS7A8901EVM-853 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos