TPS92010EVM-631

TPS92010 Evaluation Module for 230VAC TRIAC Dimmable Light Bulb Replacement

TPS92010EVM-631

Order now

Overview

The TPS92010EVM-631 is a fully assembled and tested circuit for demonstrating the TPS92010 Controller in a 230VAC light bulb replacement design that is TRIAC dimmable. The TPS92010EVM-631 includes an LED light engine to load the output and make it easy to see the dimming function when used with an external TRIAC based dimmer.

Features
  • LED Lighting Current Driver Controller with Energy Saving Features
  • Quasi-Resonant Mode Operation for Reduced EMI and Low Switching Losses (Low Voltage Switching)
  • Low Standby Current for Deep Dimming Efficiency Power Consumption
  • Low Startup Current: 25 µA Maximum
  • Programmable Line and Load Overvoltage Protection
  • Internal Overtemperature Protection
  • Current Limit Protection
  • 1-A Sink TrueDrive, –0.75-A Source Gate Drive Output
  • Programmable Soft-Start
AC/DC & DC/DC controllers (external FET)
TPS92010 Quasi-Resonant Driver Controller for LED Lighting
Download View video with transcript Video

Order & start development

Evaluation board

TPS92010EVM-631 — TPS92010 Evaluation Module for 230VAC TRIAC Dimmable Light Bulb Replacement

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS92010EVM-631 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide Using the TPS92010EVM-631, A 230-VAC, TRIAC Dimmable 6-W LED Driver (Rev. C) 02 May 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos