TPS92010

ACTIVE

Quasi-Resonant Driver Controller for LED Lighting

alarmNotifications Order now

Product details

Vin (max) (V) 21 Operating temperature range (°C) -40 to 105 Control mode Current Topology Flyback Rating Catalog Features Overtemperature protection, Overvoltage protection, Programmable soft start Duty cycle (max) (%) 99
Vin (max) (V) 21 Operating temperature range (°C) -40 to 105 Control mode Current Topology Flyback Rating Catalog Features Overtemperature protection, Overvoltage protection, Programmable soft start Duty cycle (max) (%) 99
SOIC (D) 8 29.4 mm² 4.9 x 6
  • LED Lighting Current Driver Controller with Energy Saving Features
  • Quasi-Resonant Mode Operation for Reduced EMI and Low Switching Losses (Low Voltage Switching)
  • Low Standby Current for Deep Dimming Efficiency Power Consumption
  • Low Startup Current: 25 µA Maximum
  • Programmable Line and Load Overvoltage Protection
    • Provides Open LED Protection
  • Internal Overtemperature Protection
  • Current Limit Protection
    • Cycle-by-Cycle Power Limit
    • Primary-Side Overcurrent Hiccup Restart Mode
  • 1-A Sink TrueDrive, –0.75-A Source Gate Drive Output
  • Programmable Soft-Start
  • APPLICATIONS
    • Residential LED Lighting Drivers for A19 E12/E26/27, GU10, MR16, PAR30/38 Integral Lamps
    • Drivers for Wall Sconces, Pathway Lighting and Overhead Lighting
    • Drivers for Wall Washing, Architectural and Display Lighting
  • LED Lighting Current Driver Controller with Energy Saving Features
  • Quasi-Resonant Mode Operation for Reduced EMI and Low Switching Losses (Low Voltage Switching)
  • Low Standby Current for Deep Dimming Efficiency Power Consumption
  • Low Startup Current: 25 µA Maximum
  • Programmable Line and Load Overvoltage Protection
    • Provides Open LED Protection
  • Internal Overtemperature Protection
  • Current Limit Protection
    • Cycle-by-Cycle Power Limit
    • Primary-Side Overcurrent Hiccup Restart Mode
  • 1-A Sink TrueDrive, –0.75-A Source Gate Drive Output
  • Programmable Soft-Start
  • APPLICATIONS
    • Residential LED Lighting Drivers for A19 E12/E26/27, GU10, MR16, PAR30/38 Integral Lamps
    • Drivers for Wall Sconces, Pathway Lighting and Overhead Lighting
    • Drivers for Wall Washing, Architectural and Display Lighting

The TPS92010 is a PWM controller with advanced energy features to provide high efficiency driving for LED lighting applications.

The TPS92010 incorporates frequency fold back and low power mode operation to reduce the operation frequency at light load and no load operations.

The TPS92010 is offered in the 8-pin SOIC (D) package. Operating junction temperature range is –40°C to 105°C.

The TPS92010 is a PWM controller with advanced energy features to provide high efficiency driving for LED lighting applications.

The TPS92010 incorporates frequency fold back and low power mode operation to reduce the operation frequency at light load and no load operations.

The TPS92010 is offered in the 8-pin SOIC (D) package. Operating junction temperature range is –40°C to 105°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet High Efficiency Offline LED Lighting Driver Controller datasheet 03 Dec 2009
EVM User's guide Using the TPS92010EVM-631, A 230-VAC, TRIAC Dimmable 6-W LED Driver (Rev. C) 02 May 2011
EVM User's guide Using the TPS92010EVM-592 (Rev. C) 28 May 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92010EVM-631 — TPS92010 Evaluation Module for 230VAC TRIAC Dimmable Light Bulb Replacement

The TPS92010EVM-631 is a fully assembled and tested circuit for demonstrating the TPS92010 Controller in a 230VAC light bulb replacement design that is TRIAC dimmable. The TPS92010EVM-631 includes an LED light engine to load the output and make it easy to see the dimming function when used with an (...)
User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos