TPSM41625-2X-EVM

Parallel, 4-V to 16-V Input, 0.6-V to 7.1-V output, 2X 25-A power module evaluation board

TPSM41625-2X-EVM

Order now

Overview

The TPSM41625-2X-EVM evaluation module (EVM) is configured to evaluate the operation of two TPSM41625 power modules in parallel for current up to 50 A. The input voltage range is 4 V to 16 V. The output voltage range is 0.6 V to 7.1 V. The evaluation board makes it easy to evaluate the TPSM41625 parallel operation.

Features
  • 4-V to 16-V input voltage range
  • Up to 50 A of output current
  • 0.6-V to 7.1-V output voltage
  • 10-mm x 16-mm QFN package
Power modules (integrated inductor)
TPSM41625 4-V to 16-V, 25-A, stackable power module
Download View video with transcript Video

Order & start development

Evaluation board

TPSM41625-2X-EVM — Parallel, 4-V to 16-V Input, 0.6-V to 7.1-V output, 2X 25-A power module evaluation board

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPSM41625 2-Phase Power Module Evaluation Module User's Guide (Rev. A) PDF | HTML 06 May 2021
Certificate TPSM41625-2X-EVM EU Declaration of Conformity (DoC) 04 Aug 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos