TPSM82816PEVM-062

TPSM82816 evaluation module

TPSM82816PEVM-062

Order now

Overview

The TPSM82816 evaluation module (EVM) facilitates the evaluation of the TPSM82816, a 6A pin-to-pin compatible step-down power module with frequency synchronization in a 2.5mm × 3mm × 1.95mm MagPack™ package. The EVM provides a 1.8V output voltage with 1% accuracy for input voltages up to 6V.

Features
  • 6A output current power module with integrated inductor in a MagPack package
  • 2.5mm x 3mm power module provides 46mm² total solution size with 1.95mm height
  • Excellent thermal performance (θJA = 26.6°C/W)
  • Synchronizable to an external clock
Power modules (integrated inductor)
TPSM82816 6-V 6-A step-down module with optional frequency synchronization, adjustable soft-start and tracking
Download View video with transcript Video

Order & start development

Evaluation board

TPSM82816PEVM-062 — TPSM82816 evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLVC858.ZIP (1783 KB)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos