TPSM828303PEVM-058

TPSM828303P evaluation module

TPSM828303PEVM-058

Order now

Overview

The TPSM828303PEVM-058 facilitates the evaluation of the TPSM828303PVCB, a 3A synchronous step-down DC/DC power module with integrated inductor in a 2.5mm × 2.6mm × 2.0mm MagPack™ package. The TPSM828303P evaluation module (EVM) is simple and easy to use. The EVM regulates the output voltage to 1.8V with the input voltage from 2.25V to 5.5V. However, the output voltage on the EVM can be adjusted from 0.5V to 4.5V, with 1% accuracy across the full input voltage and junction temperature range.

Features
  • 2.25V to 5.5V input voltage range
  • 3A output current
  • 0.5V to 4.5V adjustable output voltage range
  • 2.5mm × 2.6mm × 2.0mm MagPack package
  • Optimized EMI performance (integrated on-chip noise-filtering capacitors)
Power modules (integrated inductor)
TPSM828303 2.25-V to 5.5-V, 3-A, low-noise step-down module with integrated inductor in QFN package
Download View video with transcript Video

Order & start development

Evaluation board

TPSM828303PEVM-058 — TPSM828303P evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos