The TPSM843620 evaluation module (EVM) is a synchronous buck power module designed to provide up to a 6 A output and is rated for 4 V to 18 V. The high-side and low-side MOSFETs are incorporated inside the TPSM843620 package along with the gate-drive circuitry, inductor and basic passives. The low drain-to-source on-resistance of the MOSFET allows the TPSM843620 to achieve high efficiencies and helps keep the junction temperature low at the rated output current. Fixed frequency advanced current mode control allows you to synchronize the module to an external clock source. An external divider allows for an adjustable output voltage. The TPSM843620 SYNC/FSEL and MODE pins provide selectable switching frequency, soft-start time, current limit, and internal compensation.
Features
- Default switching frequency of 1 MHz
- Jumpers for the MODE and FSEL pins
- 3-state buffers
- 4.0 V to 18 V input voltage, 12 V nomina
- l1.0 V output at 6 A