TPSM846C23EVM-806

TPSM846C23 35A PMBus Power Module Evaluation Module

TPSM846C23EVM-806

Order now

Overview

The TPSM846C23EVM-806 evaluation board (EVM) is configured to evaluate the operation of the TPSM846C23 PMBus power module for output currents up to 35 A. The input voltage range is 4.5 V to 15 V, with an output voltage range of 0.35 V to 2.0 V. The EVM’s PMBus interface allows power supply configuration as well as monitoring of key parameters, including output voltage, output current, and the internal die temperature, as well as many user programmable configuration options. The EVM has several test points and jumpers to easily evaluate the TPSM846C23 operation.

The EVM includes a PMBus connector to interface with a host PC. The USB-to-GPIO interface adapter pod is required to program the EVM. The USB-to-GPIO interface pod connects the EVM to a computer USB port which allows the TI “Fusion” Graphical User Interface (GUI) to communicate and control the EVM.

The TPSM846C23EVM-806 can be ordered separately or as part of a bundle with the USB-to-GPIO interface adapter pod.

Features
  • 4.5V to 15V Input Voltage Range
  • PMBus configurable
  • Up to 35A of Output Current
Power modules (integrated inductor)
TPSM846C23 4.5V to 15V Input, 0.35V to 2.0V Output, 35A PMBus Power Module
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

TPSM846C23EVM-806 + USB-to-GPIO + FUSION_DIGITAL_POWER_DESIGNER

View package

Order this hardware only

Evaluation board

TPSM846C23EVM-806 — TPSM846C23 35A PMBus Power Module Evaluation Module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TPSM846C23 Power Module Evaluation Module User's Guide (Rev. B) PDF | HTML 04 Feb 2022
Certificate TPSM846C23EVM-806 EU Declaration of Conformity (DoC) 02 Jan 2019

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
FUSION_DIGITAL_POWER_DESIGNER Digital Power Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos