TPSM84A21EVM-808

TPSM84A21 10A SWIFT™ Power Module Evaluation Module

TPSM84A21EVM-808

Order now

Overview

The TPSM84A21 evaluation board is configured to evaluate the operation of the TPSM84A21 power module for increased current up to 10 A. The input voltage range is 8 V to 14 V. The output voltage can be selected from 5 popular voltages (0.6 V, 0.8 V, 1.0 V, 1.1 V, & 1.2 V) using a single jumper. The evaluation board has several test points and jumpers to easily evaluate the TPSM84A21 operation.

Features
  • 8V to 14V Input Voltage Range
  • 0.6V, 0.8V, 1.0V, 1.1, & 1.2V Output Voltage Jumper
  • No external input or output capacitors required
  • Up to 10A of Output Current
Power modules (integrated inductor)
TPSM84A21 8V to 14V, 0.508V to 1.35V Output, 10A Power Module with Integrated Input and Output Capacitors
Download View video with transcript Video

Order & start development

Evaluation board

TPSM84A21EVM-808 — TPSM84A21 10A SWIFT™ Power Module Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TPSM84A21 and TPSM84A22 Power Module Evaluation Module User's Guide (Rev. A) PDF | HTML 04 Feb 2022
Certificate TPSM84A21EVM-808 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos