The TRF1305B2 evaluation module is designed to provide a quick setup to evaluate the TRF1305B2. The TRF1305B2 is a fixed gain RF fully differential amplifier (RF-FDA) that offers 10dB gain, high linearity, and a 3dB bandwidth >7GHz. The TRF1305B2 operates from a flexible single 5V or split supplies and can be AC or DC-coupled while supporting a wide range of common-mode voltages.
Features
- Configured for split-supply operation and easily modified for single supply
- Single-ended or differential input signals
- Designed for easy connection to standard 50Ω input and output impedance test equipment
- Power down option available onboard using a jumper connector