TS3USB221EEVM

TS3USB221E Evaluation Module

TS3USB221EEVM

Order now

Overview

The TS3USB221EEVM is an evaluation module for the Texas Instruments high-speed USB 2.0 (480-Mbps) 1:2 multiplexer/demultiplexer switch. The USB221EEVM allows signals to pass with minimum edge and phase distortion, integrates IEC-level ESD protection cells on all pins, and also multiplexes differential signals from a common USB input to one of two corresponding outputs. This evaluation module demonstrates the low bit-to-bit skew, high channel-to-channel noise isolation, and compatibility with various standards, such as high-speed USB 2.0 (480 Mbps), that is possible when using the TS3USB221E in high-speed signaling applications.

Features
  • VCC Operation at 2.5 V and 3.3 V
  • VI/O Accepts Signals up to 5.5 V
  • 1.8-V Compatible Control-Pin Inputs
  • Low-Power Mode When OE Is Disabled (1 mA)
  • rON = 6Ω Maximum
  • ΔrON = 0.2Ω Typical
  • Cio(on) = 6pF Typical
  • Low Power Consumption (30 mA Maximum)
  • High Bandwidth (1 GHz Typical)
  • ESD Performance Tested Per JESD 22:

  • 7000-V Human-Body Model (HBM)
    1000-V Charged-Device Model (CDM)
  • ESD Performance I/O to GND:

  • 12000-V Human-Body Model (HBM)
    7000-V Contact Discharge (IEC 61000-4-2)
USB redrivers & multiplexers
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable TS3USB221A High-Speed USB 2.0 1:2 Mux/Demux Switch With Single Enable and ESD Protection TS3USB221E High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable
Download View video with transcript Video

Order & start development

Evaluation board

TS3USB221EEVM — TS3USB221E Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Data sheet TS3USB221E High-Speed USB 2.0 (480Mbps) 1:2 Multiplexer – Demultiplexer Switch With Single Enable and IEC Level 3 ESD Protection datasheet (Rev. E) PDF | HTML 22 Jul 2024
Certificate TS3USB221EEVM EU Declaration of Conformity (DoC) 02 Jan 2019
User guide TS3USB221/A/E Evaluation Module User’s Guide (Rev. A) 26 Oct 2009

Related design resources

Hardware development

EVALUATION BOARD
TS3USB221AEVM Evaluation module for TS3USB221A TS3USB221EVM TS3USB221 Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos