Home Interface USB ICs USB redrivers & multiplexers

TS3USB221E

ACTIVE

High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable

alarmNotifications Order now

Product details

Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 2.3 Ron (typ) (mΩ) 3000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Configuration 2:1 SPDT Features Logic Controlled (Output Enabled), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 30 ESD HBM (typ) (kV) 12 Bandwidth (MHz) 1000
Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 2.3 Ron (typ) (mΩ) 3000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Configuration 2:1 SPDT Features Logic Controlled (Output Enabled), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 30 ESD HBM (typ) (kV) 12 Bandwidth (MHz) 1000
UQFN (RSE) 10 3 mm² 2 x 1.5 VSON (DRC) 10 9 mm² 3 x 3
  • VCC operation of 2.3V to 3.6V
  • Switch I/OS accept signals up to 5.5V
  • 1.8V compatible control-pin inputs
  • Low-power mode when OE is disabled (1µA)
  • rON = 6Ω maximum
  • ΔrON = 0.2Ω typical
  • CIO(ON) = 7pf maximum
  • Low power consumption (30µA maximum)
  • ESD performance tested:
    • 7000V human body model per JEDEC JS-001
    • 1000V charged-device model per JEDEC JS-002
  • ESD performance I/O port to GND:
    • 12kV human body model (JEDEC JS-001)
    • ±7kV contact discharge (IEC 61000-4-2)
  • High bandwidth (1GHz typical)
  • VCC operation of 2.3V to 3.6V
  • Switch I/OS accept signals up to 5.5V
  • 1.8V compatible control-pin inputs
  • Low-power mode when OE is disabled (1µA)
  • rON = 6Ω maximum
  • ΔrON = 0.2Ω typical
  • CIO(ON) = 7pf maximum
  • Low power consumption (30µA maximum)
  • ESD performance tested:
    • 7000V human body model per JEDEC JS-001
    • 1000V charged-device model per JEDEC JS-002
  • ESD performance I/O port to GND:
    • 12kV human body model (JEDEC JS-001)
    • ±7kV contact discharge (IEC 61000-4-2)
  • High bandwidth (1GHz typical)

The TS3USB221E is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (1GHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. The TS3USB221E is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480Mbps).

The TS3USB221E integrates ESD protection cells on all pins, is available in a SON package (3mm × 3mm) as well as in a tiny µQFN package (2mm × 1.5mm) and is characterized over the free-air temperature range from –40°C to 85°C.

The TS3USB221E is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (1GHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. The TS3USB221E is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480Mbps).

The TS3USB221E integrates ESD protection cells on all pins, is available in a SON package (3mm × 3mm) as well as in a tiny µQFN package (2mm × 1.5mm) and is characterized over the free-air temperature range from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TS3USB221E High-Speed USB 2.0 (480Mbps) 1:2 Multiplexer – Demultiplexer Switch With Single Enable and IEC Level 3 ESD Protection datasheet (Rev. E) PDF | HTML 22 Jul 2024
Application note Passive Mux Selection Based On Bandwidth (Rev. A) PDF | HTML 31 Jul 2024
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS112C04EVM — ADS112C04 evaluation module

The ADS112C04 evaluation module (EVM) is a platform for evaluating the ADS112C04 analog-to-digital converter (ADC). The ADS112C04 is a 16-bit, 2-kSPS, 4-channel, low-power delta-sigma ADC with a UART interface for sensor measurement and process control applications. The ADS112C04 also includes an (...)

User guide: PDF
Evaluation board

ADS112U04EVM — ADS112U04 evaluation module

The ADS112U04 evaluation module (EVM) is a platform for evaluation of the ADS112U04 analog-to-digital converter (ADC). The ADS112U04 is a 16-bit, 2-kSPS, 4-channel, low-power Delta-Sigma ADC with a UART interface for sensor measurement and process control applications. The ADS112U04 also includes (...)

User guide: PDF
Evaluation board

ADS114S08EVM — ADS114S08 evaluation module

The ADS114S08 evaluation module (EVM) is a platform for evaluation of the ADS114S08 analog-to-digital converter (ADC). The ADS114S08 is a 16-bit, 4-kSPS, 12-channel, low-power delta-sigma ADC for sensor measurement and process control applications. The ADS114S08 also includes a highly-accurate (...)

User guide: PDF
Evaluation board

ADS122C04EVM — ADS122C04 evaluation module

The ADS122C04 evaluation module (EVM) is a platform for evaluating the ADS122C04 analog-to-digital converter (ADC). The ADS122C04 is a 24-bit, 2-kSPS, 4-channel, low-power delta-sigma ADC with an I2C interface for sensor measurement and process control applications. The ADS122C04 also includes an (...)

User guide: PDF
Evaluation board

ADS125H02EVM — ADS125H02 evaluation module

The ADS125H02 evaluation module (EVM) is a platform for evaluating the ADS125H02 analog-to-digital converter (ADC). ADS125H02 is a wide-input-range, 24-bit, 19.2-kSPS, delta-sigma (ΔΣ) ADC with an integrated PGA, voltage reference, and internal fault monitors. Differential input (...)

User guide: PDF
Evaluation board

ADS1261EVM — ADS1261 evaluation module

The ADS1261 evaluation module (EVM) is a platform for evaluating the ADS1261 analog-to-digital converter (ADC). ADS1261 is a low-drift, 24-bit, 40-kSPS, 10-channel delta-sigma (ΔΣ) ADC with an integrated PGA, voltage reference, and internal fault monitors. This sensor-ready ADC provides (...)

User guide: PDF
Evaluation board

TS3USB221EEVM — TS3USB221E Evaluation Module

The TS3USB221EEVM is an evaluation module for the Texas Instruments high-speed USB 2.0 (480-Mbps) 1:2 multiplexer/demultiplexer switch. The USB221EEVM allows signals to pass with minimum edge and phase distortion, integrates IEC-level ESD protection cells on all pins, and also multiplexes (...)

User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDM-TM4C129USBHS — USB High Speed Reference Design for ARM® Cortex®-M4F Based High Speed TM4C129x MCU

This design uses TI's high-performance ARM® Cortex®-M4F based TM4C129x microcontrollers (MCUs) with integrated USB 2.0 controller to interface with an external High Speed USB PHY. The design includes software that allows data exchange between USB high speed and Ethernet. The design also (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
UQFN (RSE) 10 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos