TUSB319EVM

USB Type-C DFP Port Controller Evaluation Module

TUSB319EVM

Order now

Overview

The TUSB319EVM provides a complete reference design, which is a DFP controller ideal for Type-C USB chargers, it supports up to 3A@5V VBUS power signaling and VBUS detection.

Features
  • Supports DFP (Host/Source) Applications with up to 15W Power
  • Supports Type-C Current Mode Advertisement up to 3 A (Default, 1.5 A, 3 A)
  • Channel Configuration (CC), Attach of USB Port Detection, Cable Orientation Detection
  • Supply Voltage 12V or 5V (over micro-B USB2 connector)
  • Compatible to USB Type-C™ Specification with Type-C Plug Orientation
  • VBUS Detection
AC/DC & DC/DC converters (integrated FET)
TPS5450 5.5V to 36V Input, 5A, 500kHz Step Down Converter

 

USB hubs & controllers
TUSB319-Q1 Automotive USB Type-C DFP Port Controller

 

USB power switches & charging port controllers
TPS2559 1.2-4.7A adjustable ILIMIT, 2.5-6.5V, 13mΩ USB power switch, active-high
Download View video with transcript Video

Order & start development

Evaluation board

TUSB319EVM — USB Type-C DFP Port Controller Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TUSB319 Evaluation Module 21 Feb 2017
Certificate TUSB319EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos