TUSB319-Q1

ACTIVE

Automotive USB Type-C DFP Port Controller

alarmNotifications Order now

Product details

Function Type-C USB speed (Mbps) 480 Type CC controller Supply voltage (V) 3.6, 5.5 Rating Automotive Operating temperature range (°C) -40 to 85
Function Type-C USB speed (Mbps) 480 Type CC controller Supply voltage (V) 3.6, 5.5 Rating Automotive Operating temperature range (°C) -40 to 85
WSON (DRF) 8 4 mm² 2 x 2
  • Meets USB Type-C™ Specifications
  • Supports DFP (Host/Source) Applications with up to 15W Power
  • Supports Type-C Current Mode Advertisement up to 3 A (Default, 1.5 A, 3 A)
  • Provides Type-C Plug Orientation
  • Channel Configuration (CC)
    • Attach of USB Port Detection
    • Cable Orientation Detection
  • VBUS Detection
  • Supply Voltage: 3.8 V to 5.5 V
  • Low Current Consumption
  • 2 × 2 mm WSON Package with 0.5 mm Pitch
  • Industrial Temperature Range of –40°C to 85°C
  • Meets USB Type-C™ Specifications
  • Supports DFP (Host/Source) Applications with up to 15W Power
  • Supports Type-C Current Mode Advertisement up to 3 A (Default, 1.5 A, 3 A)
  • Provides Type-C Plug Orientation
  • Channel Configuration (CC)
    • Attach of USB Port Detection
    • Cable Orientation Detection
  • VBUS Detection
  • Supply Voltage: 3.8 V to 5.5 V
  • Low Current Consumption
  • 2 × 2 mm WSON Package with 0.5 mm Pitch
  • Industrial Temperature Range of –40°C to 85°C

The TUSB319-Q1 is a USB Type-C Downstream Facing Port (DFP) controller. The TUSB319-Q1 monitors the USB Type-C Configuration Channel (CC) lines to determine when an USB device is attached. If an Upstream Facing Port (UFP) device is attached, the TUSB319-Q1 drives an open drain output ID that can be used in the system to apply VBUS power. The device also communicates the selectable VBUS current sourcing capability to the UFP via the CC lines.

The TUSB319-Q1 is a USB Type-C Downstream Facing Port (DFP) controller. The TUSB319-Q1 monitors the USB Type-C Configuration Channel (CC) lines to determine when an USB device is attached. If an Upstream Facing Port (UFP) device is attached, the TUSB319-Q1 drives an open drain output ID that can be used in the system to apply VBUS power. The device also communicates the selectable VBUS current sourcing capability to the UFP via the CC lines.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TUSB319-Q1 USB Type-C DFP Port Controller datasheet PDF | HTML 13 Feb 2017
User guide TUSB319 Evaluation Module 21 Feb 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB319EVM — USB Type-C DFP Port Controller Evaluation Module

The TUSB319EVM provides a complete reference design, which is a DFP controller ideal for Type-C USB chargers, it supports up to 3A@5V VBUS power signaling and VBUS detection.

User guide: PDF
Buy from a distributor
Simulation model

TUSB319 IBIS Model

SLLM337.ZIP (24 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01432 — Automotive Passive Media Hub Reference Design With Charging and Enhanced Data Path Performance

This automotive reference design demonstrates a unique approach for media ports that require data transfers. This design has the capability to support USB 2.0 through a 15-W USB Type-C™ port. Customers can accelerate their media port systems by taking advantage of a complete reference design (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DRF) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos