USB-PD-CHG-EVM-01

Integrated USB Type-C® Power Delivery (PD) and charging reference design for 2-4 cell batteries EVM

USB-PD-CHG-EVM-01

Order now

Overview

The USB-PD-CHG-EVM-01 evaluation module (EVM) is used to evaluate the BQ25798 device and TPS25751 device together. The BQ25798 is an integrated switched-mode buck-boost battery charge management device in HOTROD (QFN) package, intended for 1- to 4-series cell Li-ion and Li-polymer batteries from 3.6-24-V input. The TPS25751 is a USB Type-C and PD controller capable of sourcing and sinking 20-V/5-A internally. The I2C serial interface allows the PD controller to drive the battery charger and also to simultaneously be driven by a host makes the combination a truly flexible solution

Features
  • Easily evaluate the combination of a high-efficiency 5-A switch-mode buck-boost charger and USB Type-C and PD Controller with integrated switches.
  • Use of Aardvark™ connector to change the PD controller flash settings to meet the user's desired configuration.
  • Use of onboard internal I2C lines between PD controller and battery charger to program the battery charger without need for anything other than a one time flash
  • Small solution size to highlight the compact design using both of the chosen integrated circuits.
Battery charger ICs
BQ25798 I²C controlled, 1-4-cell, 5-A buck-boost solar battery charger with dual-input selector and MPPT

 

AC/DC & DC/DC converters (integrated FET)
TPS54531 3.5V to 28V Input, 5A, 570kHz Step-Down Converter with Eco-mode

 

Linear & low-dropout (LDO) regulators
TLV755P 500mA high-PSRR low-IQ low-dropout voltage regulator with enable

 

USB Type-C & USB Power Delivery ICs
TPS25750 Highly integrated USB Type-C® and USB Power Delivery controller with pre-configured GUI
Download View video with transcript Video

Order & start development

Evaluation board

USB-PD-CHG-EVM-01 — Integrated USB Type-C® Power Delivery (PD) and charging reference design for 2-4 cell batteries EVM

Buy from a distributor
GUI for evaluation module (EVM)

TPS25750-GUI — TPS25750 graphical user interface (GUI)

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos