USBCPD-APPLICATION-CUSTOMIZATION-TOOL

Application customization tool for TI USB-C® PD controllers

USBCPD-APPLICATION-CUSTOMIZATION-TOOL

Downloads

Overview

The USBCPD-APPLICATION-CUSTOMIZATION-TOOL enables application-specific device configuration and programming of certain USB Power Delivery controllers. The GUI is compatible with the corresponding hardware evaluation modules (EVMs) as well as custom hardware designs using the generated application configuration output files.

Features
  • Generate customized application configuration settings in a binary file format
  • Load configuration settings to an EVM's onboard EEPROM
  • Load configuration settings to an EVM (or custom hardware) along with security keys using USB
  • Save configuration settings in JSON format for future use  
Download View video with transcript Video

Downloads

GUI for evaluation module (EVM)

USBCPD-APPLICATION-CUSTOMIZATION-TOOL Application customization tool for TI USB-C® PD controllers

Supported products & hardware

Supported products & hardware

Products
USB Type-C & USB Power Delivery ICs
TPS25750 Highly integrated USB Type-C® and USB Power Delivery controller with pre-configured GUI TPS25751 USB-C® Power Delivery 3.1 controller with moisture detection and programmable power-supply TPS26750 USB Type-C® and USB Power Delivery (PD) 3.1 controller with 240-W extended power range support
Hardware development
Evaluation board
TPS25750EVM TPS25750 Highly integrated USB Type-C® and USB Power Delivery controller evaluation module TPS25751EVM TPS25751 evaluation module TPS26750EVM TPS26750 evaluation module

USBCPD-APPLICATION-CUSTOMIZATION-TOOL Application customization tool for TI USB-C® PD controllers

close
Latest version
Version: 1.0
Release date: Oct 4, 2024
Products
USB Type-C & USB Power Delivery ICs
TPS25750 Highly integrated USB Type-C® and USB Power Delivery controller with pre-configured GUI TPS25751 USB-C® Power Delivery 3.1 controller with moisture detection and programmable power-supply TPS26750 USB Type-C® and USB Power Delivery (PD) 3.1 controller with 240-W extended power range support
Hardware development
Evaluation board
TPS25750EVM TPS25750 Highly integrated USB Type-C® and USB Power Delivery controller evaluation module TPS25751EVM TPS25751 evaluation module TPS26750EVM TPS26750 evaluation module

Release Information

initial release for the USBCPD-APPLICATION-CUSTOMIZATION-TOOL

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.