Support software
VCTR-3P-CANBEDDED-LIN
Overview
CANbedded LIN Communication is a LIN communication stack and consists of standardized software components. It supports the LIN specifications 1.3, 2.0, 2.1/2.2(A) and ISO 17987:2016 as well as SAE J2602 and multichannel LIN configurations. The components are optimized for code size and execution time to reduce resource requirements. CANbedded CAN is available in variants for most OEMs and for a large number of Texas Instruments microcontrollers, including MSPM0, Jacinto and connectivity MCUs.
Features
- Standard software components based on a portion of the generated code are scalable for application-specific requirements
- Automatic generation of parameter settings and configurations
- Runtime efficiency
- Low demand for ROM and RAM memory
- Simple interfacing to the application software
- Compatibility with other Vector products including analysis, simulation, and calibration tools
- Support of multichannel LIN configurations
Downloads
Supported products & hardware
Arm Cortex-M0+ MCUs
Evaluation board
Support & training
TI does not offer ongoing direct design support for this software. For support while working through your design, contact Vector Informatik GmbH.
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.