Select a version
C6000-CGT
C6000 code generation tools - compiler
Release Information
This is a release for the C6000 Code Generation Tools (CGT) containing new features and enhancements. The C6000 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop C/C++ applications for C6000 processors.
What's new
- Supports the C++14 Standard ISO/IEC 14882:2014; C++03 is no longer supported