Select a version
F29H85X-SDK
Core software development kit for F29H85x real-time MCUs
Windows installer for F29H85X-SDK
Linux installer for F29H85X-SDK
Mac OS installer for F29H85X-SDK
Products
Automotive powertrain, zonal & chassis control MCUs
Real-time digital power MCUs
Hardware development
Evaluation board
Documentation
F29H85x-SDK Documentation
Release Information
This is version 1.00.00.00 of the F29H85X-SDK. This is the Core SDK providing collection of all foundational software components required to accelerate application development . It includes device-specific drivers, bit-fields, libraries (math, DSP, Control, Calibration, Communication, Flash API and Security client), peripheral examples, utilities, hardware files, and documentation.
What's new
- Driverlib support for C29 CPU1, CPU2 and CPU3.
- Safety and Security Unit (SSU) example on HSFS and HSSE device type.
- Single core examples for Peripherals and Multi core examples for IPC, ESM, Flash, SSU on HSFS device type.
- FreeRTOS kernel support for C29 CPU1 and demos.
- Sysconfig support for Peripheral configuration for Control, Analog, System and Communication Peripherals.
- Real time libraries - source and examples for Control, DSP and FastMath operations.
- Flash API - C29 Flash API library and 128-bit, 512-bit flash api examples for Bank Mode 0 & 2.
- EtherCAT and PMBus communication stacks.
- Tools and Utilities - CLB Tool, SSU Tool, SECCFG Tool, MCU Mission Control and Transfer Tool(BETA), ClockTree support.