Select a version
No results found. Please clear your search and try again.
MMWAVE-SDK
mmWave software development kit (SDK)
Select a version
No results found. Please clear your search and try again.
Latest version
Version: 03.06.02.00-LTS
Release date: Feb 8, 2024
MMWAVE_SDK v 32-bit installer and dependent tools/components for Windows Host
MD5 checksum
MMWAVE_SDK installer and dependent tools/components for Linux Host
MD5 checksum
Products
Automotive mmWave radar sensors
AWR1443
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating MCU and hardware accelerator
AWR1642
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU
AWR1843
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
AWR1843AOP
—
Single-chip 76-GHz to 81-GHz automotive radar sensor integrating antenna on package, DSP and MCU
AWR6443
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating MCU and radar accelerator
AWR6843
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator
AWR6843AOP
—
Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU
Industrial mmWave radar sensors
IWR1443
—
Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator
IWR1642
—
Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU
IWR1843
—
Single-chip 76-GHz to 81-GHz industrial radar sensor integrating DSP, MCU and radar accelerator
IWR1843AOP
—
Single-chip 76-GHz to 81-GHz industrial radar sensor integrating antenna on package, DSP and MCU
IWR6443
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating MCU and hardware accelerator
IWR6843
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability
IWR6843AOP
—
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP)
Hardware development
Evaluation board
AWR1443BOOST
—
AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module
AWR1642BOOST
—
AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module
AWR1843AOPEVM
—
AWR1843AOP evaluation module for single-chip 76-GHz to 81-GHz automotive radar sensor
AWR1843BOOST
—
AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module
AWR6843ISK
—
AWR6843 single-chip 60-GHz to 64-GHz automotive radar sensor antenna plug-in module
IWR1443BOOST
—
IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor
IWR1642BOOST
—
IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor
IWR1843BOOST
—
IWR1843 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor
IWR6843AOPEVM
—
IWR6843AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor
IWR6843ISK
—
IWR6843 evaluation module for single-chip 60GHz long-range antenna mmWave sensor
The mmWave SDK enables the development of millimeter wave (mmWave) radar applications using TI mmWave sensors (see list of supported Platform / Devices).The SDK provides foundational components which will facilitate end users to focus on their applications.In addition, it provides few demo applications which will serve as a guide for integrating the SDK into end - user mmWave application
- New Device Support : IWR6843 Safe and Secure devices (IWR6843ABSABL, IWR6843ABSABLR)