DRV8301-69M-KIT

Kit de motor trifásico BLDC y PMSM con MCU Piccolo TMS320F28069M con DRV8301 y InstaSPIN habilitado

DRV8301-69M-KIT

Haga su pedido ahora

Información general

DRV8301-69M-KIT is a DIMM100 controlCARD based motherboard evaluation module.  The DRV8301-69M-KIT is an InstaSPIN-FOC and InstaSPIN-MOTION technology-based motor control evaluation kit for spinning three-phase brushless DC (BLDC) and brushless AC (BLAC) - or permanent magnet synchronous (PMSM) - motors. Utilizing Texas Instruments’ InstaSPIN technology, the DRV8301-69M-KIT allows developers to quickly identify, automatically tune, and control a three phase motor, providing an “instantly” stable and functional motor control system. Together with InstaSPIN technology, the DRV8301-69M-KIT provides a high-performance, power-efficient, cost-effective sensorless and encoder sensors field-oriented control (FOC) platform that speeds development for quicker time to market. Applications include sub-60-V and 40-A synchronous motors for driving pumps, gates, lifts, fans, as well as industrial and consumer robotics and automation.

To view all available motor control tools, visit the C2000 Tools and Software page

Funciones

Hardware Features

  • Three phase inverter baseboard with interface to accept DIMM100 controlCARDs
  • DRV8301 three phase inverter integrated power module (with integrated 1.5A buck converter) base board supporting up to 60V and 40A continuous
  • Includes the following controlCARDs
  • DRV8301 baseboard also works with MotorWare-supported
  • Hardware Files are in controlSUITE at development_kits\DRV830x-HC-C2-KIT_v105

Software Features

  • InstaSPIN-FOC technology brings powerful sensorless field oriented motor control technology to all skill levels of designers. InstaSPIN-FOC auto-identifies, auto-tunes, and fully controls 3-phase motors in minutes
  • InstaSPIN-MOTION builds on InstaSPIN-FOC technology to provide robust movement control, allowing you to accelerate, position, and plan your movement
  • Free download of Code Composer Studio IDE
  • Free download of MotorWare for InstaSPIN evaluation and development
  • Free download of controlSUITE for additional device drivers
  • Free demonstration GUI of InstaSPIN capabilities
  • Free evaluation GUI to instrument any MotorWare project

 

Get Started

  • Launch MotorWare.exe and navigate the left-hand menu to Resources > Inverters > DRV8301 EVM, and follow the instructions in the “Kit Readme First” guide and the “HW Guide.”

MCU automotrices para el control del tren de potencia, las zonas y el chasis
TMS320F28027F-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz, Flash de 64 KB e InstaSPIN-FOC

 

MCU de iluminación y carrocería automotriz
TMS320F28052F-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz, Flash de 64 KB, InstaSPIN-FOC y PGA TMS320F28052M-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz, Flash de 64 KB, InstaSPIN-MOTION y PGA TMS320F28054F-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz, Flash de 128 KB, InstaSPIN-FOC y PGA TMS320F28054M-Q1 MCU C2000™ de 32 bits para automoción con 60 MHz, Flash de 128 KB, InstaSPIN-MOTION y PGA TMS320F28062F-Q1 MCU C2000™ de 32 bits para automoción con 90 MHz, FPU, Flash de 128 KB e InstaSPIN-FOC TMS320F28069F-Q1 MCU C2000™ de 32 bits para automoción con 90 MHz, FPU, VCU, CLA, Flash de 256 KB e InstaSPIN-FOC TMS320F28069M-Q1 MCU C2000™ de 32 bits para automoción con 90 MHz, FPU, VCU, CLA, Flash de 256 KB e InstaSPIN-MOTION

 

MCU de potencia digital en tiempo real
TMS320F28026F MCU C2000™ de 32 bits con 60 MHz, Flash de 32 KB e InstaSPIN-FOC TMS320F28027F MCU C2000™ de 32 bits con 60 MHz, Flash de 64 KB e InstaSPIN-FOC TMS320F28052F MCU C2000™ de 32 bits con 60 MHz, Flash de 64 KB, InstaSPIN-FOC y PGA TMS320F28052M MCU C2000™ de 32 bits con 60 MHz, Flash de 64 KB, InstaSPIN-MOTION y PGA TMS320F28054F MCU C2000™ de 32 bits con 60 MHz, Flash de 128 KB, InstaSPIN-FOC y PGA TMS320F28054M MCU C2000™ de 32 bits con 60 MHz, Flash de 128 KB, InstaSPIN-MOTION y PGA TMS320F28062F MCU C2000™ de 32 bits con 90 MHz, FPU, Flash de 128 KB e InstaSPIN-FOC TMS320F28068F MCU C2000™ de 32 bits con 90 MHz, FPU, VCU, Flash de 256 KB e InstaSPIN-FOC TMS320F28068M MCU C2000™ de 32 bits con 90 MHz, FPU, VCU, Flash de 256 KB e InstaSPIN-MOTION TMS320F28069F MCU C2000™ de 32 bits con 90 MHz, FPU, VCU, CLA, Flash de 256 KB e InstaSPIN-FOC TMS320F28069M MCU C2000™ de 32 bits con 90 MHz, FPU, VCU, CLA, Flash de 256 KB e InstaSPIN-MOTION
Descargar Ver vídeo con transcripción Video

Solicite y comience el desarrollo

Placa de evaluación

DRV8301-69M-KIT — Three Phase BLDC & PMSM Motor Kit with DRV8301 and InstaSPIN-enabled Piccolo TMS320F28069M MCU

Productos y hardware compatibles

Productos y hardware compatibles

Desarrollo de hardware
Diseño de referencia
TIDM-THREEPHASE-BLDC-HC-SPI-INST Solución de control de motor de alta corriente trifásica sin escobillas/PMSM con software InstaSPIN
En inventario
Límite:
Agotado en TI.com
No disponible en TI.com

DRV8301-69M-KIT Three Phase BLDC & PMSM Motor Kit with DRV8301 and InstaSPIN-enabled Piccolo TMS320F28069M MCU

close
Versión: null
Fecha de publicación:
Desarrollo de hardware
Diseño de referencia
TIDM-THREEPHASE-BLDC-HC-SPI-INST Solución de control de motor de alta corriente trifásica sin escobillas/PMSM con software InstaSPIN
Se aplican los Términos y condiciones estándar de TI para los elementos de evaluación.

Archivos de diseño

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 6
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
Guía del usuario InstaSPIN-FOC and InstaSPIN-MOTION User's Guide (Rev. I) PDF | HTML 14/10/2021
Guía del usuario TMS320F2806xM InstaSPIN-MOTION Software User's Guide (Rev. C) PDF | HTML 8/10/2021
Certificado DRV8301-69M-KIT EU Declaration of Conformity (DoC) 2/01/2019
Nota sobre la aplicación Sensorless-FOC With Flux-Weakening and MTPA for IPMSM Motor Drives 17/04/2018
Guía del usuario TMS320F2806xF InstaSPIN-FOC Software Technical Reference Manual (Rev. A) 14/01/2014
Product overview Breakthrough InstaSPIN™-FOC motor control technology is here 17/10/2012

Recursos de diseño

Desarrollo de hardware

Placa de evaluación
BOOSTXL-DRV8301 BoosterPack de accionamiento de motor con DRV8301 y MOSFET NexFET™ BOOSTXL-DRV8305EVM Módulo de evaluación BoosterPack DRV8305N de accionamiento de motor trifásico LAUNCHXL-F28027F Kit de desarrollo de LaunchPad™ F28027F de MCU Piccolo C2000 LAUNCHXL-F28069M Kit de desarrollo de LaunchPad™ F28069M de MCU Piccolo C2000 TMDSHVMTRINSPIN Kit de control de motor de alta tensión con MCU Piccolo InstaSPIN-FOC y InstaSPIN-MOTION activado

Desarrollo de software

Software de aplicación y estructura
MOTORKITSCNCD69MISO Software de aplicación del kit de motor para TMDSCNCD28069MISO controlCARDs MOTORWARE Software MotorWare™
Controlador o biblioteca
CONTROLSUITE Paquete de software control SUITE™: Herramientas de software y desarrollo para microcontroladores C2
Herramienta de programación de software
INSTASPINUNIVERSALGUI Instalación en tiempo de ejecución de GUI Composer y aplicación web para la interfaz gráfica de usua

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

Ver todos los temas del foro en inglés

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre la calidad, el empaquetado o el pedido de productos de TI, consulte el servicio de asistencia de TI.

Videos