MSPMATHLIB
Biblioteca matemática de punto flotante para MSP430
MSPMATHLIB
Información general
MSPMathLib is an accelerated floating point math library for MSP430™ MCUs that delivers up to 26x faster computation for the most commonly used math functions. The library seamlessly integrates with projects to replace floating point math functions such as sin, cos, tan, log, exp and sqrt, without any changes to the code. This provides increased performance for math-intensive applications including metering or sensor based applications.
Mathlib is easy to integrate into your designs. This library is free and is integrated in both Code Composer Studio and IAR IDEs. Read the User’s Guide for an in depth look at the math library and relevant benchmarks.
MSP430 devices supported by MSPMATHLIB:
- MSP430F5xx
- MSP430F6xx
- FRAM Based Devices
Funciones
- Up to 26x higher performance when executing floating point scalar math functions
- Remains in low power modes longer due to the increased performance
- Free and easy to use – now integrated in CCS and IAR
- Library
- User's Guide
Empiece
- The Math Library for MSP430 is now included in CCSTUDDIO
- Download the Code Composer Studio to integreate MSPMATHLIB for free
- Read the MSPMATHLIB user's guide for instruction on benchmarks and performance
Descargas
Documentación técnica
Recursos de diseño
Desarrollo de software
Controlador o biblioteca
IDE, configuración, compilador o depurador
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI.