ADS5400EVM-CVAL
ADS5400-SP 評価モジュール
ADS5400EVM-CVAL
概要
The EVM provides a platform for evaluating the ADS5400HFS/EM under various signal, reference, and supply conditions. Power connections to the EVM are supplied by banana jack sockets. The EVM provides an external SMA connector for input of the ADC clock. The single-ended input is converted into a differential signal at the input of the device. The analog input to the ADC is provided by an external SMA connector. The user supplies a single-ended input or differential input (SMA connector not populated in the EVM). If the single-ended configuration is used, the signal is converted into the differential signal before the ADC. The EVM can be powered directly from 5V for the ADC analog supply, or EVM jumper settings can be modified to use the onboard power solution from Texas Instruments. The input power supply voltage range for the EVM can be 6 to 36 V only if the onboard TI power solution is used.
Note: This EVM contains Pb, a necessary component for QML parts
特長
- 1-GSPS Sample Rate
- 12-Bit Resolution
- 2.1 GHz Input Bandwidth
- SFDR = 65 dBc at 1.2 GHz
- SNR = 57 dBFS at 1.2 GHZ
- 7 Clock Cycle
- Latency Interleave Friendly: Internal Adjustments for Gain, Phase and Offset
- 1.5 - 2 VPP Differential Input Voltage
- Programmable LVDS-Compatible Outputs
- 1 or 2 Bus Options
- Total Power Dissipation: 2.2 W
- On-Chip Analog Buffer
- 100-Pin Ceramic Nonconductive Tie-Bar Package
- Military Temperature Range (-55°C to 125°C Tcase)
- Processed Per Internal QML Class V Assembly/Test Flow QML Class V Qualified
- SMD 5962-09240
- APPLICATIONS
- Test and Measurement Instrumentation
- Ultra-Wide Band Software-Defined Radio
- Data Acquisition
- Power Amplifier Linearization
- Signal Intelligence and Jamming
- Radar