Request more information
AFE1256 design resources are available. Request now
The AFE1256EVM is a compact USB based evaluation kit for evaluating the AFE1256 COF, a 256-channel analog front-end. The EVM is self-contained with DACs and on board pattern generator built , greatly reducing its dependency on external equipment so all it needs is a power supply. The kit consists of an EVM and a separate COF adapter along with easy-to-use software that allows performance evaluation of the COF device. The COF Adapter is detachable and thus multiple COF Adapters can be evaluated using a single EVM setup. The USB 2.0 interface provides fast configuration downloads and FPGA-PC communication through a microcontroller.
AFE1256 design resources are available. Request now
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | EVM ユーザー ガイド (英語) | AFE1256COF EVM Introduction User Guide | 2013年 11月 5日 | |||
証明書 | AFE1256EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |