BQ24610EVM
BQ24610 評価モジュール、マルチセル、同期整流スイッチモード・バッテリー・チャージャ
BQ24610EVM
概要
The bq2461x is highly integrated Li-ion or Li-polymer switch-mode battery charge controllers. The bq2463x is highly integrated switch-mode battery charge controllers designed specifically to charge Lithium Phosphate battery chemistries. They offer a constant-frequency synchronous PWM controller with high accuracy charge current and voltage regulation, adapter current regulation, termination, charge preconditioning, and charge status monitoring, The bq2461x/bq2463x charges the battery in three phases: preconditioning, constant current, and onstant voltage. Charge is terminated when the current reches a minimum user-selectable level. A programmable charge timer provides a safety backup for charge termination. The q2461x/bq2463x automatically restarts the charge cycle if the battery voltage falls below an internal threshold, and enters a low-quiescent current sleep mode when the input voltage falls below the battery voltage.
特長
- Evaluation Module For bq2461x/bq2463x
- High Efficiency Synchronous Buck Charger
- User-programmable up to 26V Battery Voltage
- AC Adapter Operating Range 5V to 28V
- LED Indication for Control and Status Signals
- Test Points for Key Signals Available for Testing Purpose. Easy Probe Hook-up.
- Jumpers Available. Easy to Change Connections
購入と開発の開始
BQ24610EVM — BQ24610 評価基板、マルチセル、同期整流スイッチモード・バッテリ・チャージャ
設計ファイル
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | ユーザー・ガイド | bq2461x/bq2463x (HPA422A) Multi-Cell Synchronous Switch-Mode Charger (Rev. A) | 2010年 7月 27日 | |||
データシート | BQ2461x 1~6 セル・スタンドアロン同期整流降圧型バッテリ・チャージャ・コントローラ データシート (Rev. D 翻訳版) | PDF | HTML | 英語版 (Rev.D) | PDF | HTML | 2020年 3月 31日 | |
証明書 | BQ24610EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |