BQ25703AEVM-732
bq25703A I2C 搭載 NVDC昇降圧チャージャの評価モジュール
BQ25703AEVM-732
概要
The bq25700A evaluation module (EVM) is an I2C controlled NVDC (narrow voltage DC) buck boost charge controller with N-CH MOSFET Selector and Current Monitoring. The input voltage range, for the buck converter, is between 3.5V and 24 V, with a programmable output of 1–4 cells and a charge output current range of 128mA to 8.128 A. This EVM doesn’t include the EV2400 interface device; this will have to be ordered separately to evaluate the bq25700A EVM.
特長
- Host-controlled NVDC 1S-4S battery buck boost charger with 3.5V~24V input
- Ultra low quiescent current of 600 μA and high PFM light load efficiency >80% at 20 mA load to meet energy star and ErP Lot6
- High integration charger has comprehensive /PROCHOT, input and battery current monitor (IADP/IBAT), system power monitor (PMON)
Not Included
- EV2300 or EV2400 communication box is not included
バッテリ・チャージャ IC
購入と開発の開始
評価ボード
BQ25703AEVM-732 — bq25703A I2C 搭載 NVDC 昇降圧チャージャの評価モジュール
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2