BQ25895EVM-664
BQ25895 チャージャ一式、評価モジュール
BQ25895EVM-664
概要
The bq25895 evaluation module (EVM) is a complete charger module for evaluating the highly-integrated switch-mode battery charge management and system power path management device for 1 cell Li-Ion and Li-polymer battery in a wide range of smartphone and tablet applications.
The BQ25895EVM-664 requires USB-Based PC Interface Board EV2400 for I2C interface. If one is not already available to you and I2C is needed then one can be ordered through the eStore. Buy Now EV2400.
特長
- Input voltage range: 3.9V to 14V;
- I2C communication;
- LED indication for status signals
- Test points for key signals available for testing purposes;
- Jumpers for different circuit configuration.
バッテリ・チャージャ IC
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2