BUF634ADEVM
BUF634AD 高速バッファの評価モジュール
BUF634ADEVM
概要
The BUF634ADEVM is an evaluation module (EVM) for the BUF634A high-speed buffer in the D (8-pin SOIC) package. The BUF634ADEVM features two BUF634A devices and is designed to quickly demonstrate the functionality and versatility of the buffer. Optionally, the buffers can be configured as outputs for a dual SOIC amplifier in a composite loop. The EVM is ready to connect to power, signal sources, and test instruments by using onboard connectors. The default configuration uses split supplies and subminiature version A (SMA) input and output connecters with a 50-Ω output impedance for standard test equipment. The EVM can be easily configured for other connections and single-supply operation. Dual-channel path configuration is also available for the TM audio input jacks and a 3.5-mm output jack.
特長
- Easy evaluation with standard benchtop test equipment
- Includes connections for audio inputs and outputs
- Board has option to form composite loop with dual SOIC op-amp
- Configurable for split or single supply operation
高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | EVM ユーザー ガイド (英語) | BUF634AD Evaluation module | 2019年 2月 18日 | |||
証明書 | BUF634ADEVM EU Declaration of Conformity (DoC) (Rev. A) | 2019年 7月 30日 |