CDC6CEVM
CDC6C evaluation module
CDC6CEVM
概要
The CDC6EVM provides a complete platform to evaluate the clock performance and flexibility of the CDC6C low-power LVCMOS BAW oscillator family. This evaluation module can be used as a flexible clock source for compliance testing, performance evaluation and initial system prototyping. The onboard edge-launch SMA ports provide access to the configurable clock output of the CDC6C, which allows the device to interface with test equipment and reference boards using commercially available coaxial cables, adapters or baluns (not included).
特長
- BAW-based low-power LVCMOS oscillator
- Contains footprints for four standard LVCMOS oscillator packages: DLE/DLN (3.2mm × 2.5mm), DLF (2.5mm × 2.0mm), DLX/DLR (2.0mm × 1.6mm), DLY (1.6mm × 1.2mm)
- Can be powered using USB only, option for external power supply
Oscillators
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
EVM ユーザー ガイド (英語) | CDC6CEVM Evaluation Module User's Guide | PDF | HTML | 2024年 11月 22日 | |||
証明書 | CDC6CEVM EU Declaration of Conformity (DoC) | 2024年 7月 30日 |