DAC161S997EVM
16 ビット DAC、内部リファレンス、および4-20mA 電流ループ・ドライブ付き
DAC161S997EVM
概要
DAC161S997EVM helps evaluate the DAC161S997, 4-20mA Loop driver with SPI interface. This board is designed as a 2-Wire loop-powered transmitter. It has a MSP430G2553 MCU which comes preloaded with a firmware which communicates with PC Software and can read/write DAC register according to the user input on PC software. Board also provides Isolation between PC and the MCU+DAC.
特長
- 2-Wire Loop-powered configuration along with MCU helps prototyping remote sensor transmitter
- Isolated USB interface to PC
- Can be used with PC software or as a Standalone tranmitter
- Hardware confirgurable Error o/p current
- JTAG and GPIO header of MSP430
高精度 DAC(≤10 MSPS)
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2