DP83867ERGZ-S-EVM
DP83867ERGZ SGMII 1000M/100M/10M イーサネット PHY の評価モジュール
DP83867ERGZ-S-EVM
概要
The DP83867ERGZ-S-EVM supports 1000/100/10BASE and is compliant with the IEEE 802.3 standard. This reference design supports SGMII MAC interface.
The DP83867 EVM includes three onboard status LEDs, 5V connectors with onboard LDOs, and is JTAG accessible. The DP83867 EVM is capable of providing a 125MHz reference clock from an onboard 25MHz crystal. Serial management interface, MDIO/MDC, is supported and can be used to access PHY registers for additional features. There are 4-level straps, which allow for system configurations without the need to directly access PHY registers. External power supplies can be connected to each specified voltage rail for additional system evaluation. The DP83867 EVM supports Wake-on-LAN, Start of Frame Detect IEEE 1588 Time Stamp and configurable I/O voltages.
特長
- 1000 Base-Tx IEEE 802.3 Compliant
- Meets EN55011 3m Class B Emissions and Immunity requirements
- SFD IEEE 1588 timestamp
- Wake-on-LAN
- Low power modes: Active Sleep, Passive Sleep, IEEE Power Down, and Deep Power Down
- DP83867ERGZ-S-EVM
購入と開発の開始
DP83867ERGZ-S-EVM — DP83867ERGZ SGMII 1000M/100M/10M イーサネット PHY の評価モジュール
DIEP — Debug Interface for Ethernet PHYs (DIEP)
Debug Interface for Ethernet PHYs (DIEP) GUI Installer
製品
イーサネット PHY
ハードウェア開発
評価ボード
リリース情報
Release of DIEP GUI installer, packaged with device description files for automatic connection and detection of Ethernet EVMs.
After installation, start program with .exe in the following directory:
C:\Program Files (x86)\Texas Instruments\DIEP\DIEP.exe
REDRAFT 12-11:
No changes to DIEP, only adding reference to associated PHY & EVM GPNs.