DRV8834EVM
DRV8834 評価モジュール
DRV8834EVM
概要
The DRV8834 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8834 motor driver from Texas Instruments. This EVM comes with an on-board MSP430 microcontroller which has been pre-programmed with a set of useful algorithms for driving a stepper or two brushed DC motors. The graphical user interface allows control of the EVM through the user's computer via USB port. The regulated voltage for the MSP430 is provided by LP2985-33 single-channel LDO. This EVM operates on power supply voltages from 2.5V to 10.8V.
特長
- Microstep using DRV8834 internal indexer, on-board MSP430, or external MCU.
- On-board potentiometers allows for adjusting Vref and decay ratio, blanking time and off time.
- Control and status signals brought out to test headers for easy evaluation.
- Headers and a simple jumper are provided so that the DRV8834 can be driven with customer's choice of microcontroller.
- Advanced graphical user interface (download available below) enables acceleration, deceleration and motion profiles. MSP430 algorothms available in the software download section.
- DRV8834 Evaluation Module
- MCU Control Software Source Code
- Easy to Use GUI
- USB Cable
ステッパ・モーター・ドライバ
MSP430 マイコン
購入と開発の開始
サポート・ソフトウェア
SLVC421 — DRV8834 Software
SLVC421 — DRV8834 Software
バージョン: 01.00.00.0E
リリース日: 11 9 2018
製品
ステッパ・モーター・ドライバ
ハードウェア開発
評価ボード
リリース情報
The design resource accessed as www.ti.com/lit/zip/slvc421 or www.ti.com/lit/xx/slvc421e/slvc421e.zip has been migrated to a new user experience at www.ti.com/tool/jp/download/SLVC421. Please update any bookmarks accordingly.
設計ファイル
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3