DS64BR111EVK
DS64BR111EVK 評価モジュール
DS64BR111EVK
概要
The DS64BR111EVK SMA evaluation kit provides a complete high bandwidth platform to evaluate the SAS/SATA signal conditioning features of the Texas Instruments DS64BR111 Repeater. The DS64BR111EVK can be used for standard compliance testing, performance evaluation, and initial system prototyping. The SMA edge launch connectors used for the DS64BR111EVK will interface to multiple system connector types via commercially available breakout cables, adaptors, and boards (not included). This flexible connectivity enables integrated system level testing between TI repeaters and 3rd party ASIC/FPGA host boards.
特長
- 2-Channel Repeater up to 6.4 Gbps
- EQ up to +28 dB at 3.2 GHz
- De-emphasis up to -12 dB
- VOD Control ranging from 700 to 1300 mVpp
- Supports both SATA 1/2/3 and SAS 1/2, including OOB Detection
- Programmable via pin selection, EEPROM, or SMBus interface
- Single supply operation, VIN = 3.3 V ± 10% or VDD = 2.5 V ± 5%
イーサネット・リタイマ、リドライバ、マルチプレクサ、バッファ
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3