ISO154XEVM
ISO154xEVM 評価モジュール
ISO154XEVM
概要
The ISO154xEVM Evaluation Module has been designed to allow the user to evaluate the electrical parameter performance and features of TI's ISO154x family of 3kV I2C isolators which are based on TI's capacitive isolation technology. The ISO154xEVM Evaluation Module provides for the evaluation of:
ISO1541 I2C isolator
The ISO1540 has two isolated bidirectional channels for clock and data lines while the ISO1541 has a bidirectional data and a unidirectional clock channel. The ISO1541 is useful in applications that have a single Master while the ISO1540 is ideally fit for multi-master applications.
特長
- Isolated Bidirectional, I2C Compatible Communications
- Supports up to 1 Mbps
- 3.0-V to 5.5-V Supply Range
- Open Drain Outputs with 3.5-mA/35-mA Sink Current Capability
I2C アイソレータ
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3