LDC1101EVM
LDC1101 1.8V、高分解能インダクタンス - デジタル・コンバータ評価モジュール
LDC1101EVM
概要
The LDC1101EVM (Evaluation Module) demonstrates the use of inductive sensing technology to sense and measure the presence, position or composition of a conductive target object. The evaluation board includes an example of a PCB sensor coil that connects to the LDC1101. An MSP430 microcontroller is used to interface the LDC to a host computer. This module is designed to provide the user with maximum flexibility for system prototyping. It is perforated at two locations: one, between the PCB sensor coil (LC tank) and the LDC1101 IC, and another, between the LDC1101 IC and the MSP430 interface. The first perforation gives the user the option to snap off the PCB coil from the module and experiment with custom sensor coil. The second perforation allows the user to connect the LDC1101+sensor coil to a different microcontroller system or use multiple such sensors in one system. An accompanying GUI allows for maximum flexibility and quick system prototyping.
特長
- Demonstrates LDC1101 operation with 1.8V
- Detachable example sensor coil included
- Easy system prototyping capability
- Up to 183 ksps output data sampling rate from LDC
- Micro-USB connection to PC
誘導形近接センサ対応 AFE
購入と開発の開始
LDC1101EVM — LDC1101 1.8V、高分解能インダクタンス - デジタル・コンバータ評価モジュール
SNOC032 — LDC1101EVM GUI
SNOC032 — LDC1101EVM GUI
ハードウェア開発
評価ボード
リリース情報
設計ファイル
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | EVM ユーザー ガイド (英語) | LDC1101EVM User's Guide | 2015年 5月 29日 | |||
証明書 | LDC1101EVM EU Declaration of Conformity (DoC) | 2018年 9月 21日 | ||||
データシート | LDC1101 1.8-V High-Resolution, High-Speed Inductance-to-Digital Converter データシート (Rev. D) | PDF | HTML | 2016年 10月 3日 |